HUBBELL
SKU-820-310F303
SKU-820-310F303

Plant Paging Station

Brand:

GAI-Tronics

Catalog ID:

820-310F303

ICS Hazardous Area Speaker Amplifier Station - 100-240 VAC - ATEX Zone 2 - 8-ohm speaker output - Black finish

Product details

General

Catalog Number

820-310F303

Color

Black

Material

Polyester, Fiberglass Reinforced

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

700.170022 cu.in

Depth

5.02 in

Height

11.81 in

Weight

15 lb

Width

11.81 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

ATEX

Hazardous Rating(s)

ATEX Zone 2