SKU-700-208
SKU-700-208

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

700-208

Indoor Wall Station, Single-Party Line, NRTL Listed for USA and Canada Class I, Div. 2, Groups A, B, C, L; consists of: Amplifier (Model 701-307) and Enclosure (Model 702-002)

Product details

General

Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor

Dimensions

Cubic Capacity
572.7753 cu.in
Depth
8.73
Height
8.1 in
Weight
11.8 lb
Width
8.1 in

Electrical Ratings

Signal
33 Ohm

Certifications And Compliance

Certified Listed
UL
Hazardous Rating(s)
UL Div 2