HUBBELL
Page/Party® Series, Plant Paging/Intercom Subset
Image of 716-102 Page/Party® Series, Plant Paging/Intercom Subset

Page/Party® Series, Plant Paging/Intercom Subset

Brand: GAI-Tronics

Catalog ID: 716-102

Remote Subset, Flush-Mount, Single-party line

Page Party Intercom System

General

Catalog Number

716-102

Color

Gray

Material

Steel

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233535

Weather Rating

Indoor

Dimensions

Cubic Capacity

34.375 cu.in

Depth

2.5 in

Height

5 in

Weight

3.6 lb

Width

2.75 in

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor