text.skipToContent text.skipToNavigation

Page/Party®

702-002, Indoor Enclosure for Handset/Speaker Amplifier, Single Party Line, 24 VDC operation

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 702-002
Indoor Enclosure for Handset/Speaker Amplifier, Single Party Line, 24 VDC operation

702A, Indoor wallmount enclosure for use with 701 series handset/speaker amplifiers and 751 series speaker amplifiers

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 702A
Indoor wallmount enclosure for use with 701 series handset/speaker amplifiers and 751 series speaker amplifiers.

703A, Indoor wallmount enclosure for use with 701 series handset/speaker amplifiers

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 703A
Indoor wallmount enclosure for use with 701 series handset/speaker amplifiers.

7245-004, Enclosure for Remote Amplifier (723 Series), 120 VAC

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 7245-004
Enclosure for Remote Amplifier (723 Series), 120 VAC

732-101, Weatherproof Enclosure

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 732-101
Weatherproof Enclosure

7325-101, Weatherproof Enclosure, Multi-Party Line

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 7325-101
Weatherproof Enclosure, Multi-Party Line

733-001, Weatherproof Non-Metallic Enclosure

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 733-001
Weatherproof Non-Metallic Enclosure

733-002, Weatherproof Non-Metallic Enclosure with 24 VDC operation

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 733-002
Weatherproof Non-Metallic Enclosure with 24 VDC operation

7335-001, Weatherproof Non-Metallic Enclosure, 5 Party Line, NEMA 4X rated

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 7335-001
Weatherproof Non-Metallic Enclosure, 5 Party Line, NEMA 4X rated

Dual Channel 600-Ohm to 33-Ohm Audio Interface

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 370-301
The Model 370-301 Dual Channel 600-Ohm to 33-Ohm Audio Interface allows GAI-TRONICS’ Page/Party® systems to connect with standard 600Ω networks for one-way or two-way communication between dissimilar transmission mediums.

Enclosure

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 703-002
Indoor Enclosure, Multi-Party Line 24 VDC

Enclosure

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 7335-004
Non-Metal Enclosure with Emergency Party Line

Enclosure

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 7335-002
Weatherproof Non-Metallic Enclosure with 24 VDC operation

Enclosure

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 774-001
Enclosure, Portable Handset

Enclosure

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 7325-104
Aluminum Outdoor Enclosure

Enclosure

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 703-004
Indoor Enclosure with Emergency Party Line

Enclosure

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 703-005
Indoor Smart Station RTU Enclosure

Enclosure

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 758-002
Enclosure, Speaker Amplifier, Weatherproof, Aluminum, 24 VDC

Enclosure

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 7245-003
Enclosure for Remote Handset/Speaker Amplifier

Enclosure

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 758-001
Weatherproof Aluminum Enclosure

Extension Cable

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 10416-104
50' Extension Cable with Push to Page Switch

Extension Cable

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 10416-103
30' Extension Cable with Push to Page Switch

Extension Cable

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 775-004
100' extension cable with male and female connectors to add on to a standard 770-101 Portable GTC Station

Extension Cable

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 10416-201
16 Foot Microphone Extension Cable

Extension Cable

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 10416-105
8' Extension Cable with Push to Page Switch

Extension Cable

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 10416-102
30' Extension Cable, 4 PIN GTC

Extension Cable

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 775-001
30' extension cable with male and female connectors to add on to a standard 770-101 Portable GTC Station

Extension Cable

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 775-002
50' extension cable with male and female connectors to add on to a standard 770-101 Portable GTC Station

Headset

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 10401-201
Headset/Microphone Assembly for Page/Party

Indoor/Outdoor Terminal Box (22-point)

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 9974
Accommodates up to four inter-station connections, significantly reducing costs by reducing conduit routing; packaged in glass reinforced polyester with the housing composed of two modular subassemblies (the front panel and the rear enclosure).
Page 1 of 4