SKU-855-001B200
SKU-855-001B200

Plant Paging/Intercom Subset

Brand:

GAI-Tronics

Catalog ID:

855-001B200

ICS / SP2 Remote Flush-mount Multi-party Subset, CE Safe area, Gray finish, 6' PVC handset cord

Product details

General

Color
Gray
Material
Steel
Power
N/A
Series
  • ICS
  • SP2
Signal Type
Analog
Type
Remote Flush-Mount Subset
Weather Rating
NEMA Type 1

Dimensions

Cubic Capacity
201.96 cu.in
Depth
5.61 in
Height
6 in
Weight
5 lb
Width
6 in

Electrical Ratings

Signal
N/A

Certifications And Compliance

Certified Listed
CE
Hazardous Rating(s)
CE Safe Area