SKU-915-A21R100-PoE
SKU-915-A21R100-PoE

SP2 PoE / PoE+ Indoor Handset Stations; 915-A21R100

Brand:

GAI-Tronics

Catalog ID:

915-A21R100

SP2 with Power over Ethernet (PoE/PoE+) operation is one of GAI-TRONICS’ most advanced paging and intercom systems. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environment.

  • Multicast VoIP Technology
  • Serverless Technology
  • Full Duplex Communication
  • Five Party Lines
  • PoE or PoE+ Operation
  • Efficient Class D Amplifier with up to 14W Output
  • Ambient Level Sensing (ALS)
  • Remote Terminal Unit (RTU) Operation for Input/Output Applications
  • Remote Monitoring
  • CAT5/5E Network Connection
  • Indoor Mounting

Product details

General

Color
Safety Orange
Connectivity Options
VoIP, Ethernet with RTU
Construction
16-gauge Cold-rolled Steel
Finish Type
Safety orange powder coating
Material
ABS
Output Level Speaker
8 ohm
Power
14 Watt (PoE+)
Series
SP2
Temperature Range
-22° F to +140° F (-30° C to +60° C)
Weather Rating
NEMA Type 12

Dimensions

Cubic Capacity
481.6875 cu.in
Depth
7.34
Height
12.5 in
Width
5.25 in

Certifications And Compliance

Certified Listed
  • CAN/CSA-C22.2 No. 60950-00
  • UL 60950
Hazardous Rating(s)
UL Safe Area