
Brand: GAI-Tronics
Catalog ID: 910-320S100
Catalog Number
910-320S100
Color
Orange
Connectivity Options
Fiber with RTU
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
SP2 Series
Signal Type
VoIP
UPC
783586234150
Weather Rating
NEMA Type 12
Cubic Capacity
262.5 cu.in
Depth
4 in
Height
12.5 in
Weight
6 lb
Width
5.25 in
Input Voltage
100-240 VAC
Power
30 W
Signal
VoIP
Certification
UL
Hazardous Rating(s)
NRTL Listed (USA and Canada) Hazardous Locations: UL Class I, Division 2, Groups A, B, C, D
Weather Rating
NEMA Type 12
Connectivity Options
Fiber with RTU
Output Level Speaker
8 Ohm
Temperature Range
-22° F to +140° F (-30° C to +60° C)