
Brand: Hubbell Premise Wiring
Catalog ID: PS6W25
Shielded
Application
Data Transmission
Attenuation
Catalog Number
PS6W25
Color
White
Plug Type
RJ45
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
Cat6, PS6
UPC
662620605067
Length
25 ft
Outside Diameter
0.218 in
Voltage Rating
300 VAC
Conductor Stranding
Solid
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
UL1863
Attenuation
Temperature Rating
Per TIA