HUBBELL
Image of SFHRCLCASCS5SM Fiber Optic Patch Cord, Riser Rated, Singlemode Simplex, LCA-SC, OS2, 5 Meter

Fiber Optic Patch Cord, Riser Rated, Singlemode Simplex, LCA-SC, OS2, 5 Meter

Brand: Hubbell Premise Wiring

Catalog ID: SFHRCLCASCS5SM

Fiber Optic Patch Cord, Riser Rated, Singlemode Simplex, LCA-SC, OS2, 5 Meter

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

SFHRCLCASCS5SM

Color

Yellow

Construction Material - Main

Sub Brand

FIBERHUBB

UPC

662620361611

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25