HUBBELL
Fiber Optic, Patch Cord, Single Mode, Duplex, LC-SC, 5 Meter Length
Image of DFHPCLCSCS5SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-SC, 5 Meter Length

Fiber Optic, Patch Cord, Single Mode, Duplex, LC-SC, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCSCS5SM

Fiber Optic, Patch Cord, Single Mode,Duplex, LC-SC, 5 Meter Length

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCSCS5SM

Color

Yellow

Construction Material - Main

Sub Brand

FIBERHUBB

UPC

662620361093

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25