WBP_NSC5EBK01_PRODIMAGE
WBP_NSC5EBK01_PRODIMAGE

Patch Cord, NETSELECT, Category 5E, Slim, Black, 7 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

NSC5EBK07

P-CORD,NETSELECT,C5E,SLIM,BK,7FT

Standard Product

Product details

General

Application
Category 5e
Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505980

Dimensions

Length
7 ft

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
TIA-568-C

Logistics

Carton Quantity
120