
Brand: Hubbell Wiring Device-Kellems
Catalog ID: NSC5EBK07
Standard Product
Application
Category 5e
Catalog Number
NSC5EBK07
Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505980
Length
7 ft
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
TIA-568-C
Carton Quantity
120