HUBBELL
WBP_NSC5EGY01_PRODIMAGE
WBP_NSC5EGY01_PRODIMAGE

Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, Gray, 7' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSC5EGY07

Copper Solutions, Patch Cord,NETSELECT, Cat5E, Slim Style, Gray, 7' Length

Standard Product

Product details

General

Application

Category 5e

Catalog Number

NSC5EGY07

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Cat 5E

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778505805

Dimensions

Length

7 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

120

Resources and downloads