WBP_PS5E03B_PRODIMAGE
WBP_PS5E03B_PRODIMAGE

Patch Cord, Cat5e/PS5e, Shielded, Blue, 3'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PS5E03B

Copper Products, Patch Cord, Cat5E, PS5E, Shielded, Blue, 3' Length.

  • Third Party Verified Category 5E Component
  • Plug Optimized for High Density Switch Ports
  • Qualified to 150% of 802.3bt PoE Current Level
  • 100% Performance Tested

Standard Product

Product details

General

Application
  • Category 5e
Attenuation
.1dB
Boot Type
PVC
Color
  • Blue
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620288758

Dimensions

Outside Diameter
0.218

Electrical Ratings

Voltage Rating
300V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
200
Pallet Quantity
4800

Resources and downloads