
Brand: Hubbell Premise Wiring
Catalog ID: NSC5EBK10
Standard Product
Application
Category 5e
Catalog Number
NSC5EBK10
Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505997
Length
10 ft
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
TIA-568-C
Carton Quantity
80