

Brand: Hubbell Premise Wiring
Catalog ID: HC6B25
NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.
Standard Product
Attenuation
.1dB
Boot Type
PVC
Catalog Number
HC6B25
Color
Blue
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Performance
Plug Type
RJ45
Temperature Rating
Per TIA
Type
Standard
UPC
662620231556
Length
25 ft
Outside Diameter
0.218
Weight
0.6 lb
Voltage Rating
300V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
Attenuation
.1dB
Performance
Temperature Rating
Per TIA
Boot Type
PVC
Carton Quantity
12