HUBBELL
Copper Solutions, Patch Cords, NEXTSPEED, CAT6A, Secure Boot, Black, 5' Length
Image of HC6BK05SP Copper Solutions, Patch Cords, NEXTSPEED, CAT6A, Secure Boot, Black, 5' Length

Copper Solutions, Patch Cords, NEXTSPEED, CAT6A, Secure Boot, Black, 5' Length

Brand: Hubbell Premise Wiring

Catalog ID: HC6BK05SP

Patch Cords, NEXTSPEED, Cat 6A, Secure Boot, Black, 5' Length

  • Cat 6A
  • Secure Boot
  • Black
  • 5' Length

Secure Boot

General

Application

Data Exchange

Attenuation

Boot Type

Catalog Number

HC6BK05SP

Color

Black

Plug Type

RJ45

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620554112

Dimensions

Length

5 ft

Outside Diameter

0.218 in

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

UL1868

Operational

Attenuation

Temperature Rating

Per TIA

Configuration

Boot Type