HUBBELL
Image of HC6GY15 Patch Cord, Speed Gain, Cat6, Slim, Gray, 15'
Image of HC6GY15 Patch Cord, Speed Gain, Cat6, Slim, Gray, 15'

Patch Cord, Speed Gain, Cat6, Slim, Gray, 15'

Brand: Hubbell Premise Wiring

Catalog ID: HC6GY15

Patch Cord, Speed Gain, Cat 6,Slim, 15'

NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.

  • Third Party Verified Category 6 Component
  • Plug Optimized For High Density Switch Ports
  • TSB-155 10 Gig Support
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6GY15

Color

Gray

EU RoHS Indicator

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Temperature Rating

Per TIA

Type

Standard

UPC

662620232454

Dimensions

Length

15 ft

Outside Diameter

0.218

Weight

0.36 lb

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Operational

Attenuation

.1dB

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Temperature Rating

Per TIA

Configuration

Boot Type

PVC