HUBBELL
WBP_HC6R01_PRODIMAGE
WBP_HC6R01_PRODIMAGE

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 15' Length, Red

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6R15

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6,Slim, 15'

Standard Product

Product details

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6R15

Color

Red

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Temperature Rating

Per TIA

Type

Standard

UPC

662620233376

Dimensions

Length

15 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Logistics

Carton Quantity

20