WBP_HC6W01_PRODIMAGE
WBP_HC6W01_PRODIMAGE

Patch Cord, Speed Gain, Cat6, Slim, White, 5'

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6W05

Patch Cord, Speed Gain, Cat6, Slim, White, 5'

Standard Product

Product details

General

Attenuation
.1dB
Boot Type
PVC
Color
  • White
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Performance
  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+
Plug Type
RJ45
Temperature Rating
Per TIA
Type
  • Standard
  • Standard
UPC
662620233574

Dimensions

Length
5 ft
Outside Diameter
0.218

Electrical Ratings

Voltage Rating
300V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Logistics

Carton Quantity
55