Brand: Hubbell Premise Wiring
Catalog ID: HCL6BK15
Application
Data Transmission
Catalog Number
HCL6BK15
Color
Black
Sub Brand
Copper Patch Cords
Type
NEXTSPEED Category 6 Patch Cords
UPC
662620610504
Length
15 ft
Voltage Rating
300 VAC
Number of Conductors
8-Conductor
Wire Size
#28 AWG
Industry Standard(s)
UL1863
Carton Quantity
25