WBP_NSC6B01_PRODIMAGE
WBP_NSC6B01_PRODIMAGE

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Blue, 7' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

NSC6B07

Copper Solutions, Patch Cord,NETSELECT, CAT6, Slim Style, Blue, 7' Length

Standard Product

Product details

General

Application
Category 6
Color
Blue
EU RoHS Indicator
Contact Manufacturer
Series
Cat 6
Sub Brand
Copper Patch Cords
Type
NetSelect Cat6
UPC
883778504990

Dimensions

Length
7 ft

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
TIA-568-C

Logistics

Carton Quantity
120
Pallet Quantity
4200