Brand: Hubbell Premise Wiring
Catalog ID: NSC6BK01
Standard Product
Application
Category 6
Catalog Number
NSC6BK01
Color
Black
EU RoHS Indicator
Contact Manufacturer
Sub Brand
Copper Patch Cords
Type
NetSelect Cat6
UPC
883778505232
Length
1 ft
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
TIA-568-C
Carton Quantity
300
Pallet Quantity
12600