HUBBELL
Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, White, 3' Length
Image of NSC6W03 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, White, 3' Length
Image of NSC6W03 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, White, 3' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, White, 3' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC6W03

Copper Solutions, Patch Cord,NETSELECT, CAT6, Slim Style, White, 3' Length

  • NETSELECT
  • CAT6
  • Slim Style

Standard Product

General

Application

Category 6

Catalog Number

NSC6W03

Color

White

Product Family

Cat 6

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505157

Dimensions

Length

3 ft

Weight

0.1 lb

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

200

Pallet Quantity

7000