
Brand: Hubbell Premise Wiring
Catalog ID: PS6R15
Shielded
Application
Data Transmission
Attenuation
Catalog Number
PS6R15
Color
Red
Plug Type
RJ45
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
Cat6, PS6
UPC
662620604978
Length
15 ft
Outside Diameter
0.218 in
Voltage Rating
300 VAC
Conductor Stranding
Solid
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
UL1863
Attenuation
Temperature Rating
Per TIA