
Brand: Hubbell Premise Wiring
Catalog ID: HCL6B01
Application
Data Transmission
Catalog Number
HCL6B01
Color
Blue
Sub Brand
Copper Patch Cords
Type
NEXTSPEED Category 6 Patch Cords
UPC
662620610184
Length
1 ft
Voltage Rating
300 VAC
Number of Conductors
8-Conductor
Wire Size
#28 AWG
Industry Standard(s)
UL1863
Carton Quantity
150