HUBBELL
WBP_HCL6W01_PRODIMAGE
WBP_HCL6W01_PRODIMAGE

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, White, 10 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

HCL6W10

NEXTSPEED Patch Cord Cat 6 Low Diameter28 AWG, 10 Foot

Low OD, C6, Slim

Product details

General

Application

Data Transmission

Catalog Number

HCL6W10

Color

White

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620610405

Dimensions

Length

10 ft

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Logistics

Carton Quantity

50