HUBBELL
Patch Cord, NEXTSPEED, Category 6A, Secure Boot, Blue, 20 Foot
Image of HC6AB20SP Patch Cord, NEXTSPEED, Category 6A, Secure Boot, Blue, 20 Foot
Image of HC6AB20SP Patch Cord, NEXTSPEED, Category 6A, Secure Boot, Blue, 20 Foot

Patch Cord, NEXTSPEED, Category 6A, Secure Boot, Blue, 20 Foot

Brand: Hubbell Premise Wiring

Catalog ID: HC6AB20SP

Patch Cord, NEXTSPEED, Category 6A, Secure Boot, Blue, 20 Foot

  • Category 6A
  • Secure Boot
  • Blue
  • 20 Foot

Secure Boot

General

Application

Data Transmission

Catalog Number

HC6AB20SP

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6A Patch Cords

UPC

662620612317

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

UL1863