
Brand: Hubbell Premise Wiring
Catalog ID: HC6ABK25SP
Application
Data Transmission
Catalog Number
HC6ABK25SP
Sub Brand
Copper Patch Cords
Type
NEXTSPEED Category 6A Patch Cords
UPC
662620612393
Voltage Rating
300 VAC
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
UL1863