HUBBELL
Copper Solutions, Patch Cords, Ascent, Slim, 3' Length, Orange
Image of HC6AOR03 Copper Solutions, Patch Cords, Ascent, Slim, 3' Length, Orange
Image of HC6AOR03 Copper Solutions, Patch Cords, Ascent, Slim, 3' Length, Orange

Copper Solutions, Patch Cords, Ascent, Slim, 3' Length, Orange

Brand: Hubbell Premise Wiring

Catalog ID: HC6AOR03

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 3' Length, Orange

  • Third Party Verified Category 6A Component
  • Plug Optimized For High Density Switch Ports
  • 10-Gigabit Application Assurance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6AOR03

Color

Orange

Item Type

NEXTSPEED Ascent Category 6A Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Specifications

  • Conductor - 26AWG UTP
  • Contact Plating - 50 micro-inch Gold with 100 micro-inch under plating
  • Jacket - Dual Layer Flame-Retardant PVC - CM Rated
  • Plug Body - Polycarbonate UL 94V-0
  • Plug Boot - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

Type

Standard

UPC

662620230115

Dimensions

Length

3 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Operational

Attenuation

.1dB

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Temperature Rating

Per TIA

Configuration

Boot Type

PVC