
Brand: Hubbell Premise Wiring
Catalog ID: HC6APK85
Standard Product
Application
Category 6A
Catalog Number
HC6APK85
Color
Pink
EU RoHS Indicator
Yes
Item Type
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620230757
Outside Diameter
0.218
Voltage Rating
300V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Yes
Temperature Rating
Per TIA