text.skipToContent text.skipToNavigation

HCL6ABK03

By Hubbell Premise Wiring 

Catalog ID: HCL6ABK03

By Hubbell Premise Wiring
Catalog ID:  HCL6ABK03
Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, Black, 3 Foot

Low OD, C6, Slim

More Options

Where to Buy

Product Details

General

Application Data Transmission
Color Black
Type NEXTSPEED Category 6A Patch Cords
UPC 662620610825

Dimensions

Length 3 ft

Electrical Ratings

Voltage Rating 300 VAC

Conductor Related