WBP_HCL6AW01_PRODIMAGE
WBP_HCL6AW01_PRODIMAGE

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, White, 10 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

HCL6AW10

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, White, 10 Foot

Low OD, C6, Slim

Product details

General

Application
Data Transmission
Color
White
Sub Brand
Copper Patch Cords
Type
NEXTSPEED Category 6A Patch Cords
UPC
662620610764

Dimensions

Length
10 ft

Electrical Ratings

Voltage Rating
300 VAC

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#28 AWG

Certifications And Compliance

Industry Standard(s)
UL1863

Logistics

Carton Quantity
40