text.skipToContent text.skipToNavigation

HCL6AW10

By Hubbell Premise Wiring 

Catalog ID: HCL6AW10

By Hubbell Premise Wiring
Catalog ID:  HCL6AW10
Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, White, 10 Foot

Low OD, C6, Slim

More Options

Where to Buy

Product Details

General

Type NEXTSPEED Category 6A Patch Cords
UPC 662620610764

Dimensions

Length 10 ft

Electrical Ratings

Voltage Rating 300 VAC

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #28 AWG