HUBBELL
WBP_PC6AR03_PRODIMAGE
WBP_PC6AR03_PRODIMAGE

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Red, 10' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PC6AR10

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Red, 10' Length

Standard Product

Product details

General

Application

Category 6A

Attenuation

.1dB

Boot Type

PVC

Catalog Number

PC6AR10

Color

Red

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Ascent Shielded Category 6A Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620204239

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Logistics

Carton Quantity

90

Resources and downloads

Specifications