HUBBELL
Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Labeled, Yellow, 5' Length
Image of PC6AY05 Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Labeled, Yellow, 5' Length
Discontinued

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Labeled, Yellow, 5' Length

Brand: Hubbell Premise Wiring

Catalog ID: PC6AY05

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Labeled, Yellow, 5' Length

  • 10GbE Application Assurance
  • Maximum Bandwidth Beyond 625MHz
  • Component Compliant ANEXT Performance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Catalog Number

PC6AY05

Color

White

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Specifications

  • Conductor - 26AWG FTP
  • Contact Plating - 50 micro-inch Gold with 100 micro-inch under plating
  • Jacket - Flame-Retardant PVC-CM Rated
  • Plug Body - Polycarbonate UL 94V-0
  • Plug Boot - PVC

Temperature Rating

Per TIA

Type

Shielded

UPC

662620204284

Dimensions

Length

5 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

150