WBP_PC6AY03_PRODIMAGE
WBP_PC6AY03_PRODIMAGE

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Labeled, Yellow, 10' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PC6AY10

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Labeled, Yellow, 10' Length

  • 10GbE Application Assurance
  • Maximum Bandwidth Beyond 625MHz
  • Component Compliant ANEXT Performance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

Product details

General

Attenuation
.1dB
Boot Type
PVC
Color
White
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Ascent Shielded Category 6A Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Performance
  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+
Plug Type
RJ45
Temperature Rating
Per TIA
Type
Shielded
UPC
662620204307

Dimensions

Length
10 ft
Outside Diameter
0.218

Electrical Ratings

Voltage Rating
300V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Logistics

Carton Quantity
90

Resources and downloads