HUBBELL
Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, Gray, 7 Foot
Image of HCL6AGY07 Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, Gray, 7 Foot

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, Gray, 7 Foot

Brand: Hubbell Premise Wiring

Catalog ID: HCL6AGY07

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, Gray, 7 Foot

  • Category 6A
  • Low Diameter28 AWG
  • Gray
  • 7 Foot

General

Application

Data Transmission

Catalog Number

HCL6AGY07

Color

Gray

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6A Patch Cords

UPC

662620610665

Dimensions

Length

7 ft

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Logistics

Carton Quantity

50