WBP_DFPCSNLCF1MM_PRODIMAGE
WBP_DFPCSNLCF1MM_PRODIMAGE

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OM3/OM4, 2 Meter

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHPCSNLCF2MM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OM3/OM4, 2 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Push-Pull on Boot for Quick Connect/Disconnect

Product details

General

Application
Fiber Data Cross Connect
Color
Aqua
Connector Type
SN-LC
Construction Material - Main
Plenum PVC
Sub Brand
FIBERHUBB
UPC
662620362281

Dimensions

Length (Meters)
2 m

Conductor Related

Fiber Type
OM3/4
Mode
multimode

Certifications And Compliance

Industry Standard(s)
  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity
25