HUBBELL
Image of DFPCSNLCS3SM Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OS2, 3 Meter

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OS2, 3 Meter

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSNLCS3SM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OS2, 3 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Push-Pull on Boot for Quick Connect/Disconnect

General

Application

High Density Fiber

Catalog Number

DFPCSNLCS3SM

Color

Yellow

UPC

662620343945

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OS2

Number of Fibers

2

Certifications And Compliance

Industry Standard(s)

GR-326

Logistics

Carton Quantity

50