Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Hubbell Premise Wiring
Catalog ID: DFPCSNLCS3SM
Application
High Density Fiber
Catalog Number
DFPCSNLCS3SM
Color
Yellow
UPC
662620343945
Length (Meters)
3 m
Fiber Type
OS2
Number of Fibers
2
Industry Standard(s)
GR-326
Carton Quantity
50