WBP_DFPCLCALCAS1SM_PRODIMAGE
WBP_DFPCLCALCAS1SM_PRODIMAGE

Fiber Optic Patch Cord, Plenum Rated, SingleMode Duplex, LCA-LCA, 3 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHPCLCALCAS3SM

Fiber Optic Patch Cord, Plenum Rated, SingleMode Duplex, LCA-LCA, 3 Meter Length

Bend insensitive fiber

Product details

General

Application
Fiber Data Cross Connect
Color
Yellow
Connector Type
LCA-LCA
Construction Material - Main
Plenum PVC
Sub Brand
FIBERHUBB
UPC
662620361284

Dimensions

Length (Meters)
3 m

Conductor Related

Fiber Type
OS2
Mode
singlemode

Certifications And Compliance

Industry Standard(s)
  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity
25

Resources and downloads