HUBBELL
WBP_HDPCLCPRPSM1_PRODIMAGE
WBP_HDPCLCPRPSM1_PRODIMAGE

Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 3 Meter, Yellow

Brand:

Hubbell Premise Wiring

Catalog ID:

HDFHPCLCPRPSM3

Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 3 Meter, Yellow

  • Bend insensitive fiber

Plenum Rated

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

HDFHPCLCPRPSM3

Color

Yellow

Connector Type

LCP-LCP

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620361161

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads