Wiring_HDFHPCLCRPSM1_2_3_5_primary
Wiring_HDFHPCLCRPSM1_2_3_5_primary
Wiring_HDFHPCLCRPSM1_2_3_5_prodimage
Discontinued

Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC to LC, Reverse Polarity, 3 Meter, Yellow

Brand:

Hubbell Premise Wiring

Catalog ID:

HDFHPCLCRPSM3

Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC to LC, Reverse Polarity, 3 Meter, Yellow

  • Bend insensitive fiber

Plenum Rated

Product details

General

Application
Fiber Data Cross Connect
Color
Yellow
Connector Type
LC-LC
Construction Material - Main
Plenum PVC
Sub Brand
FIBERHUBB
UPC
662620361246

Dimensions

Length (Meters)
3 m

Conductor Related

Fiber Type
OS2
Mode
singlemode

Certifications And Compliance

Industry Standard(s)
  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity
25