HUBBELL
Image of DFHRCSCASCAS1SM Fiber Optic Patch Cord, Riser Rated, Single ModeDuplex, SCA-SCA, 1 Meter Length

Fiber Optic Patch Cord, Riser Rated, Single ModeDuplex, SCA-SCA, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHRCSCASCAS1SM

Fiber Optic Patch Cord, Riser Rated, Single ModeDuplex, SCA-SCA, 1 Meter Length

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCSCASCAS1SM

Color

Yellow

Construction Material - Main

Sub Brand

FIBERHUBB

UPC

662620361468

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25