HUBBELL
Image of DFHPCLCLCS1SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 1 Meter Length
Image of DFHPCLCLCS1SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 1 Meter Length

Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCLCS1SM

Fiber Optic, Patch Cord, Single Mode,Duplex, LC-LC, 1 Meter Length

  • Bend insensitive fiber

Plenum Rated

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCS1SM

Color

Yellow

Connector Type

LC-LC

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620360980

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads