HUBBELL
Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter Length
Image of DFHPCLCLCE2MM Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter Length

Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCLCE2MM

Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter Length

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCE2MM

Color

Aqua

Construction Material - Main

Sub Brand

FIBERHUBB

UPC

662620360911

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OM3

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25