HUBBELL
WBP_FCST50GM12_PRODIMAGE
WBP_FCST50GM12_PRODIMAGE

Fiber, Pigtail, Bundle, ST-Multi Mode, 6-Fiber Strands, OM4 Fiber, 3 Meter

Brand:

Hubbell Premise Wiring

Catalog ID:

FHPBKR6ST4M

Fiber, Pigtail, Bundle, ST-Multi Mode, 6-Fiber Strands, OM4 Fiber, 3 Meter

Standard Product

Product details

General

Application

Optical Signal

Attenuation

.75dB Per End

Boot Type

Standard Strain Relief Boot

Catalog Number

FHPBKR6ST4M

Color

Aqua

Insulation

PVC

Item Type

ST-MM Pigtails

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

ST-MM, 6F, OM4

Temperature Rating

TIA 568-C.3

UPC

662620363462

Dimensions

Display Size

50 Micron

Length

118.11 in

Outside Diameter

0.2

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Wire Size

50 Micron

Wire Type

Multimode

Logistics

Carton Quantity

50

Resources and downloads