text.skipToContent text.skipToNavigation

HI603AE

By multiple brands 

Catalog ID: HI603AE

By Hubbell Wiring Device-Kellems
Catalog ID:  HI603AE
HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 3' Length

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Attenuation .1dB
Connector Type Hi-Impact Cat 6 RJ45 Both Ends
EU RoHS Indicator Yes
Item Type Category 6 Patch Cords
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
Plug Type RJ45
Temperature Rating Per TIA
UPC 662620855882

Dimensions

Length 36 in
Outside Diameter 0.23

Electrical Ratings

Voltage Rating 600V AC kV

Conductor Related

Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s)
  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Logistics

Carton Quantity 20

Resources and Downloads