
Brand: Hubbell Premise Wiring
Catalog ID: HI610AE
Standard Product
Catalog Number
HI610AE
EU RoHS Indicator
Yes
Item Type
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620855912
Length
120 in
Outside Diameter
0.23
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Carton Quantity
10